You probably do not come from: Brazil.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Sensors for motion control
  4. Pulse evaluation systems
  5. 1-channel speed monitoring

Pulse evaluation systems - 1-channel speed monitoring

  • Intuitive, user-friendly handling
  • Rotational speed detection by means of standard sensors

Pulse evaluation systems - 1-channel speed monitoring


1-channel speed monitors

Single-channel speed monitors serve to monitor frequency, rotational speed and speed.
Programmable switching outputs reliably signal when a set value is exceeded or not reached. A typical example is rotational speed monitoring on a conveyor drive shaft. Highly visible LEDs indicate the switching and operating states.
The ifm range includes units with and without display and with analogue, relay and transistor outputs.