TSM clamp-on RTD & TP temperature plug: High-performance, non-invasive monitoring
The surface-mount temperature probe offers quick, flexible, and easy configuration of measurement points. Explore the features with the interactive model above.
Convert resistance values for easier, cost-effective transmission
The TP supports conventional analog and switching outputs, as well as IO-Link digital communication. This digital approach enhances measurement accuracy and reliability by eliminating signal conversion losses. Furthermore, after calibration, you can adjust the temperature plug via IO-Link to ensure consistent high accuracy tailored to your needs.
Sanitary stainless steel housing with status LEDs
The IP69K rating ensures suitability for washing, while the hygienic design features no
sharp edges for effective water runoff. The durable stainless steel construction offers
optimal environmental protection.
Versatile and easy to install
The TP temperature plug features two standardized M12 connections, simplifying
installation compared to traditional head or DIN rail transmitters. It can connect directly to all standard PT elements (PT100/PT1000) using 2, 3, or 4-wire configurations, either directly or via a connecting cable.
Environmental resistance with up to 160°C range and IP69K rating
The stainless steel clamp, FKM gasket, and high-performance plastic are highly resistant to chemical attack, making them suitable for food production.
Design for repeatability and accuracy
A gasket mates to the pipe, ensuring durability in various applications. An air pocket around the pipe insulates the sensor, delivering repeatable measurements unaffected by media or ambient temperature changes. A thin, flexible stainless steel shim at the measuring tip ensures perfect contact with the pipe apex, accommodating surface irregularities.
Non-invasive installation for easy setup
Non-invasive installation eliminates the risk of medium contamination and avoids time-consuming drilling and welding, allowing for setup during operation. Various part numbers are available for different pipe sizes.
Sanitary design
The sensor is easily cleanable, featuring a clamp mechanism based on standard food and beverage designs.