TN series one-piece temperature sensor
Factory calibrated and ready to use, the one-piece design with integrated electronics, 6 mm diameter probe and threaded process connections make ordering easy with a single part number.
Factory calibrated and ready to use, the one-piece design with integrated electronics, 6 mm diameter probe and threaded process connections make ordering easy with a single part number.
Large output LEDs
Visualize output status from all angles, even in bright factory lighting conditions.
Visualize output status from all angles, even in bright factory lighting conditions.
4-digit 2-color display
Indicate process value, parameters and configuration setup.
Indicate process value, parameters and configuration setup.
Laser-etched QR code
Provides immediate access to datasheet and operating manual.
Provides immediate access to datasheet and operating manual.
One-piece housing
Factory calibrated design eliminates common mistakes of multi-part systems.
Factory calibrated design eliminates common mistakes of multi-part systems.
Integrated process connections
NPT and BSPP variants available for application flexibility
NPT and BSPP variants available for application flexibility
Variety of probe lengths
With probe lengths from 25...150 mm, the TN series adapts to most applications easily.
With probe lengths from 25...150 mm, the TN series adapts to most applications easily.