Improve quality and availability with ifm temperature transmitters
Eliminate temperature measurement drift in critical process points reduce time between process steps with fast response time. Explore the features using the interactive model above.
Eliminate temperature measurement drift in critical process points reduce time between process steps with fast response time. Explore the features using the interactive model above.
One-piece housing eliminates ingress
A major contributor to instrument drift is moisture ingress. The fully-welded 316 stainless steel construction eliminates ingress of moisture and aggressive cleaning agents.
A major contributor to instrument drift is moisture ingress. The fully-welded 316 stainless steel construction eliminates ingress of moisture and aggressive cleaning agents.
Industry standard M12 electrical connection
Loop powered 2-wire analog output and IO-Link process value available with a standard M12 cordset.
Loop powered 2-wire analog output and IO-Link process value available with a standard M12 cordset.
Various process connections available
The TA sensors are available with integrated triclamp connections and the stick probe versions can be adapted to other common process connections.
The TA sensors are available with integrated triclamp connections and the stick probe versions can be adapted to other common process connections.
Highly engineered tip design
Ensures fast response time with constant and repeatable measurement from -50…200 °C.
Ensures fast response time with constant and repeatable measurement from -50…200 °C.
Fully assembled, calibrated and ready to install
Simplifies setup and reduces technician time for maintenance. Multi-point factory calibration certificate is available for free download to ensure record keeping compliance.
Simplifies setup and reduces technician time for maintenance. Multi-point factory calibration certificate is available for free download to ensure record keeping compliance.