Reliable vortex flow meter for water-based applications
Explore the features that ensure reliability and convenience using the interactive model above.
Explore the features that ensure reliability and convenience using the interactive model above.
Bright LEDs indicate switching status
The yellow LEDs are highly visible, even in bright manufacturing environments.
The yellow LEDs are highly visible, even in bright manufacturing environments.
Two-color, two-parameter TFT display for at-a-glance indication
Display both flow rate and temperature simultaneously to monitor both critical values.
Display both flow rate and temperature simultaneously to monitor both critical values.
In-line rotatable fittings
Integrated NPT, BSPP and BSPT fittings rotate to make installation quick and easy.
Integrated NPT, BSPP and BSPT fittings rotate to make installation quick and easy.
Stainless steel housing
Robust compact housing holds up in harsh environments.
Robust compact housing holds up in harsh environments.