Innovative air gap measurement provides an absolute value of the gap and ensures the quality of your manufactured product.
Explore the features using the interactive model above.
Explore the features using the interactive model above.
Simple 3-pushbutton programming
Configure output settings, units of measure and display orientation in less than 5 minutes.
Configure output settings, units of measure and display orientation in less than 5 minutes.
Crisp multicolor TFT display shows application details
See current gap distance, flow rate and pressure simultaneously.
See current gap distance, flow rate and pressure simultaneously.
Bright LEDs show switching output status at-a-glance
Visible even in bright factories, the LEDs confirm your process is running as expected.
Visible even in bright factories, the LEDs confirm your process is running as expected.
Standard M12 connector
Use an industry standard A-coded M12 cordset for power and output connections.
Use an industry standard A-coded M12 cordset for power and output connections.
Integrated pipe and process connections
Attached pipe ensures proper laminar flow conditions. G1/4 BSPP process connection.
Attached pipe ensures proper laminar flow conditions. G1/4 BSPP process connection.
IO-Link provides process transparency and visualization
Via IO-Link, the SDP gap sensor transmits multiple values over a single M12 cordset including the current gap measurement, air flow rate and air pressure.
Via IO-Link, the SDP gap sensor transmits multiple values over a single M12 cordset including the current gap measurement, air flow rate and air pressure.