The mechatronic flow meter from ifm
Combining the speed of response of mechanical switches with the reliability of electronic solutions. Explore the features Explore the features using the interactive model.
Combining the speed of response of mechanical switches with the reliability of electronic solutions. Explore the features Explore the features using the interactive model.
Digital transmission of flow rate and temperature with < 10 ms response time
Both process values are available via IO-Link and the response time is ideal for cycling applications
Both process values are available via IO-Link and the response time is ideal for cycling applications
All-in-one
Factory assembled and calibrated to eliminate need for remote evaluation unit to be paired. Factory certification is available for free download.
Factory assembled and calibrated to eliminate need for remote evaluation unit to be paired. Factory certification is available for free download.
Bright 2-color LED display for at-a-glance process information
Display flow rate or temperature, rotate the display or change colors as desired.
Display flow rate or temperature, rotate the display or change colors as desired.
Bright LEDs show switching output status at any angle
Visible even in bright factories, the output LEDs confirm your process is running as expected.
Visible even in bright factories, the output LEDs confirm your process is running as expected.
Integrated check valve for easy installation
No inlet or outlet piping requirements.
No inlet or outlet piping requirements.