Replace mechanical flow switches with ifm's SA thermal flow sensor
Explore the features using the interactive model above.
Multiple process connection options
The SA series offers multiple process connections, including NPT, BSPP, M18 threaded connections, or a smooth 6mm probe for clamped installations. Various probe lengths are available to accommodate 2-16" pipe sizes, ensuring flexibility across different applications.
Calorimetric sensing principle measures (cooling effect of moving fluids)
Two platinum RTDs and a heater in the sensor tip maintain a constant 4°C temperature difference. As liquid or gas flows, heat is conducted away, and the power needed to maintain ΔT reveals the flow rate, ensuring reliable performance across applications.
Bright 2-color LED display for at-a-glance process information
Display flow velocity, flow rate, or temperature, and customize the view by rotating the display or changing colors.
Bright LEDs indicate switching status
The yellow LEDs are highly visible, even in bright manufacturing environments.
Simple 3-push button setup
The sensor can be configured in less than 5 minutes without flowing media.