Convert rotational motion into digital signals
ifm encoders are available in many mechanical arrangements and outputs. Explore the features using the interactive model.
Explore the features using the interactive model above.
ifm encoders are available in many mechanical arrangements and outputs. Explore the features using the interactive model.
Explore the features using the interactive model above.
Industry standard M12 connector
Digital input and output for real-time process communication with IO-Link.
Digital input and output for real-time process communication with IO-Link.
Robust stainless steel housing
Resistant to effects of shock and vibration. IP67 versions available for harsh wet environments.
Resistant to effects of shock and vibration. IP67 versions available for harsh wet environments.
4-digit 2-color LED display available
Versions available with display for at-a-glance indication of process status.
Versions available with display for at-a-glance indication of process status.
Indication of operating mode available
Some versions can be configured to operate as traditional encoder, speed monitor, counter and direction monitor.
Some versions can be configured to operate as traditional encoder, speed monitor, counter and direction monitor.
Variety of mechanical configurations
Versions available with hollow shaft or solid shaft and shaft diameters of 6 mm…5/8” to solve most applications.
Versions available with hollow shaft or solid shaft and shaft diameters of 6 mm…5/8” to solve most applications.