Radar position sensor measures distance, velocity, and spatial position
Ideally suited to demanding environments, including outdoors. Explore the features using the interactive model.
Ideally suited to demanding environments, including outdoors. Explore the features using the interactive model.
LEDs provide at-a-glance status indication
Three bright LEDs indicate power, switching status, and errors with a clear and intuitive visual indication.
Three bright LEDs indicate power, switching status, and errors with a clear and intuitive visual indication.
Fresnel lens focuses the radar beam
Fresnel lens are thinner and lighter than traditional lenses for easy installation in compact sensors without sacrificing performance.
Fresnel lens are thinner and lighter than traditional lenses for easy installation in compact sensors without sacrificing performance.
270° rotatable connector
The industry standard M12 connector reduces strain on cables while allowing installation in tight spaces.
The industry standard M12 connector reduces strain on cables while allowing installation in tight spaces.
CAN communication interface provides detailed process information
Simultaneously access multiple measured data, configurable up to 8 zones, via CAN messages.
Simultaneously access multiple measured data, configurable up to 8 zones, via CAN messages.
Robust housing for demanding environments
The design provides reliable protection from dust, moisture, and other external influences to ensure optimal performance and long life-in-application.
The design provides reliable protection from dust, moisture, and other external influences to ensure optimal performance and long life-in-application.
Frequency ranges optimized for your application
77...81 GHz frequency range for mobile applications allows penetration through rain, smoke, and fog and provides excellent resolution and accuracy.
77...81 GHz frequency range for mobile applications allows penetration through rain, smoke, and fog and provides excellent resolution and accuracy.
Built-in inclination sensor recognizes the sensor’s pitch and roll
With a click of a button, the actual mounting orientation is stored and all angular information is relative to the stored position.
With a click of a button, the actual mounting orientation is stored and all angular information is relative to the stored position.