Radar position sensor measures distance, velocity, and spatial position
Ideally suited to demanding environments, including outdoors. Explore the features using the interactive model.
LEDs provide at-a-glance status indication
Three bright LEDs indicate power, switching status, and errors with a clear and intuitive visual indication.
Fresnel lens focuses the radar beam
Fresnel lens are thinner and lighter than traditional lenses for easy installation in compact sensors without sacrificing performance.
270° rotatable connector
The industry standard M12 connector reduces strain on cables while allowing installation in tight spaces.
Robust housing for demanding environments
The design provides reliable protection from dust, moisture, and other external influences to ensure optimal performance and long life-in-application.
Frequency ranges optimized for your application
60...64 GHz frequency range for industrial applications allows penetration through rain, smoke, and fog and provides excellent resolution and accuracy.
Built-in inclination sensor recognizes the sensor’s pitch and roll
With a click of a button, the actual mounting orientation is stored and all angular information is relative to the stored position.