Pressure sensor with display.
The ideal alternative to mechanical piston-style switches. Explore the features using the interactive model above.
The ideal alternative to mechanical piston-style switches. Explore the features using the interactive model above.
Output status visible at-a-glance
Large LEDs can be seen from all angles, even in brightly lit factories.
Large LEDs can be seen from all angles, even in brightly lit factories.
Rotatable housing after installation
Achieve optimum visibility and orientation after installation with 345 ° rotatable housing.
Achieve optimum visibility and orientation after installation with 345 ° rotatable housing.
IP67 protection rating for harsh environments
Atmospheric reference is achieved via the electrical connection rather than a vent port on the body of the sensor. This provides a high protection rating.
Atmospheric reference is achieved via the electrical connection rather than a vent port on the body of the sensor. This provides a high protection rating.
2-color 4-digit display eliminates the need for a gauge
See a digital indication of pressure at all times. Red and green colors can be configured in multiple ways.
See a digital indication of pressure at all times. Red and green colors can be configured in multiple ways.
Robust 316 stainless steel housing
Includes laser etched part number that will not fade and QR code for easy access to technical data and installation instructions.
Includes laser etched part number that will not fade and QR code for easy access to technical data and installation instructions.
Integrated process connections for easy installation
Models are available with 1/4" NPT male and female connections, 1/4" BSPP male and female connections, and 7/16" SAE female connections for direct mounting without additional fittings required.
Models are available with 1/4" NPT male and female connections, 1/4" BSPP male and female connections, and 7/16" SAE female connections for direct mounting without additional fittings required.