pmd Profiler - accurate contour analysis for error-proofing applications at the touch of a button.
Explore the features using the interactive model above.
Explore the features using the interactive model above.
Bright Class 1 laser light transmitter
Visible red line represents region of interest for profile evaluation. ROI = 2”…4” (at 6”…12” range to target)
Visible red line represents region of interest for profile evaluation. ROI = 2”…4” (at 6”…12” range to target)
Standard M12 rotatable connection
Electrical connection is made with a standard 5-wire A-coded M12 cordset. Connector rotates 90° for installation flexibility.
Electrical connection is made with a standard 5-wire A-coded M12 cordset. Connector rotates 90° for installation flexibility.
Crisp TFT display shows application details
Follow easy setup steps and view details such as switching threshold and profile match percentage.
Follow easy setup steps and view details such as switching threshold and profile match percentage.
High visibility status LEDs
Green and yellow LEDs indicate power and switching status and are visible from all angles.
Green and yellow LEDs indicate power and switching status and are visible from all angles.
All metal housing
Rugged die-case zinc housing is ideal for harsh environments. Thru-hole mounting provides easy and robust installation.
Rugged die-case zinc housing is ideal for harsh environments. Thru-hole mounting provides easy and robust installation.
pmd time-of-flight imager / receiver
Processing over 300 points of the ROI, the imager converts each point to a distance and generates the complete profile.
Processing over 300 points of the ROI, the imager converts each point to a distance and generates the complete profile.