Photoelectric distance sensor with fast response time and millimeter precision.
Explore the features using the interactive model above.
Explore the features using the interactive model above.
IO-Link digital communication provides detailed process insight
Leveraging digital communication provides better measurement accuracy and reliability than analog since there are no signal conversion losses. In addition to conventional outputs, visualizations of the distance value can be seen via IO-Link.
Leveraging digital communication provides better measurement accuracy and reliability than analog since there are no signal conversion losses. In addition to conventional outputs, visualizations of the distance value can be seen via IO-Link.
Compact and robust housing for demanding environments
The OMH distance sensor has a robust, compact IP67 housing suitable for a wide range of applications, such as fast conveyor belt applications.
The OMH distance sensor has a robust, compact IP67 housing suitable for a wide range of applications, such as fast conveyor belt applications.
Reliably detect tiny objects in the micrometer range
The OMH distance sensors have three operating modes. The OMH provides measuring frequencies up to 1,200 Hz in speed mode and detects tiny objects thanks to a resolution of 0.01 millimeters.
The OMH distance sensors have three operating modes. The OMH provides measuring frequencies up to 1,200 Hz in speed mode and detects tiny objects thanks to a resolution of 0.01 millimeters.