Improve product quality through error proofing
The OID distance measurement sensor catches errors immediately in a process from a distance up to 2m.
The OID distance measurement sensor catches errors immediately in a process from a distance up to 2m.
Excellent optical performance regardless of target color
pmd Time-of-flight technology enables repeatable distance measurement regardless of target or background colors.
pmd Time-of-flight technology enables repeatable distance measurement regardless of target or background colors.
Rugged metal housing
Able to withstand harsh industrial environments. Versions without adjustment dials are all stainless steel and designed specifically for washdown environments in the Food and Beverage industries.
Able to withstand harsh industrial environments. Versions without adjustment dials are all stainless steel and designed specifically for washdown environments in the Food and Beverage industries.
Intuitive switch point setting
Using either the simple adjustment dial or through easy-to-use configuration software, your application can be set up in minutes.
Using either the simple adjustment dial or through easy-to-use configuration software, your application can be set up in minutes.
IO-Link provides detailed process insight
Using standard M12 cordsets, the measured distance to target is available continuously.
Using standard M12 cordsets, the measured distance to target is available continuously.