OGH500
Explore the features using the interactive model.
Explore the features using the interactive model.
Simplified teach process
Two pushbuttons facilitate an easy installation process with options for Output ON and Output OFF.
Two pushbuttons facilitate an easy installation process with options for Output ON and Output OFF.
Plastic PMMA lens material
The PMMA lens material is suitable for food and beverage applications, ensuring safety by eliminating the risk of glass shattering.
The PMMA lens material is suitable for food and beverage applications, ensuring safety by eliminating the risk of glass shattering.
Robust industry-standard M12 connection
Easily and quickly connect cabling options for various applications. The robust design, featuring stainless steel materials, ensures protection against ingress in wet environments.
Easily and quickly connect cabling options for various applications. The robust design, featuring stainless steel materials, ensures protection against ingress in wet environments.
Optical sensing device with red LED
Powerful red LEDs provide strong excess gain, enabling reliable detection of targets, regardless of whether they are black or white.
Powerful red LEDs provide strong excess gain, enabling reliable detection of targets, regardless of whether they are black or white.
Robust stainless steel housing
The industry-standard M18 barrel housing, constructed from stainless steel, ensures long sensor life. The sensor is rated IP67 for superior durability.
The industry-standard M18 barrel housing, constructed from stainless steel, ensures long sensor life. The sensor is rated IP67 for superior durability.