Improve product quality through error proofing
The OGD series distance measurement sensor catches errors immediately in a process to ensure only good product leaves the plant.
Bright 2-color LED display
Visualize the distance from the sensor to the target even in bright factory lighting. Measurement in cm, mm or inches.
Easy to use pushbutton interface
Tactile 3-pushbutton interface with display allows you to quickly set switch points and window functions. The user receives clear feedback that a selection has been made.
Highly visible LED indication of output status
Quickly observe the current status of both outputs, which are independently programmable.
Robust stainless steel housing
Compact profile fits limited mounting space and it can be mounted to any surface or in any orientation for application flexibility.
Superior optical performance regardless of target color
PMD time-of-flight technology enables precise distance measurements regardless of target color or mounting angle.