O6 WetLine
Best-in-class photoelectric sensors for the Food and Beverage industries. Explore the features using the interactive model above.
Best-in-class photoelectric sensors for the Food and Beverage industries. Explore the features using the interactive model above.
Robust 316 stainless steel housing
Provides IP69K protection rating for performance in the harshest applications. Industry standard size with 25.4 mm mounting hole spacing.
Provides IP69K protection rating for performance in the harshest applications. Industry standard size with 25.4 mm mounting hole spacing.
Sensing range adjustment potentiometer
The double-sealed potentiometer allows ideal setting of the sensitivity for the application. It is embedded flush for residue-free cleaning.
The double-sealed potentiometer allows ideal setting of the sensitivity for the application. It is embedded flush for residue-free cleaning.
Output adjustment potentiometer
The double-sealed potentiometer allows light-on / dark-on adjustment for flexibility and reduction of parts stocked in inventory. It is embedded flush for residue-free cleaning.
The double-sealed potentiometer allows light-on / dark-on adjustment for flexibility and reduction of parts stocked in inventory. It is embedded flush for residue-free cleaning.
Dual LEDs
Green and yellow LEDs indicate operating power and status. The black transparent cover maximizes contrast, so the LEDs are highly visible from any angle.
Green and yellow LEDs indicate operating power and status. The black transparent cover maximizes contrast, so the LEDs are highly visible from any angle.
Quick disconnect and prewired options
Industry standard 3-pin and 4-pin M8 models as well as prewired versions are available.
Industry standard 3-pin and 4-pin M8 models as well as prewired versions are available.
Shatterproof lens made of PMMA plastic
Like the potentiometers, the lens is embedded flush for easy cleaning.
Like the potentiometers, the lens is embedded flush for easy cleaning.
Automatic sensitivity compensation
The combination of the precise light spot and automatic sensitivity adjustment ensures reliable operation even in steamy, smoky, or highly reflective environments.
The combination of the precise light spot and automatic sensitivity adjustment ensures reliable operation even in steamy, smoky, or highly reflective environments.