IO-Link enabled cylinder sensors continuously detect the position of the ring magnet in pneumatic cylinders.
Explore the features using the interactive model above.
Rear placement of locking mechanism prevents dislodging
This unique feature eliminates the possibility of removing the sensor by pulling on the cable.
Easy top-loaded sensor mounting
The sensor is pressed into the T-slot from above, eliminating the need to remove cylinder end caps. The cam locking mechanism requires a standard small slot screwdriver instead of an Allen wrench.
High-precision 3D-hall measuring cell
Magnetic flux density is measured in all 3 dimensions and increases measuring range by approximately 40%.
Continuous process values of piston position can be transferred via IO-Link
Improve error-proofing and inline quality assurance.
Built-in cycle counter and stroke movement timer
Identify process abnormalities at an early stage to improve predictive maintenance.
Monitor both end positions of short-stroke cylinders
Two outputs are available for cylinders approximately 50 mm or shorter.
Bright LEDs for at-a-glance indication
Even in bright factories, the LEDs can be seen at a distance for immediate indication of power (green LED) and cylinder stroke position (yellow LEDs).