Non-contact radar level sensor with adjustable mounting bracket to easily install sensors in open air applications
Explore the features using the interactive model above.
Explore the features using the interactive model above.
Adjustable mounting bracket for open tank applications
The LW can be mounted with the bracket in a horizontal or vertical orientation, as seen above. To adjust the orientation of the E33706 mounting bracket, loosen the fixing screws. Align the G 1 hole of the bracket parallel to the surface of the medium. Then hand-tighten the fixing screws of the mounting bracket.
The LW can be mounted with the bracket in a horizontal or vertical orientation, as seen above. To adjust the orientation of the E33706 mounting bracket, loosen the fixing screws. Align the G 1 hole of the bracket parallel to the surface of the medium. Then hand-tighten the fixing screws of the mounting bracket.
The antenna extension is required for open tanks and outside applications
The LW (with no adapter) fits into the G 1 hole on the bracket and can be held into place with the lock nut that comes with the bracket or with the antenna extension (E33705).
The LW (with no adapter) fits into the G 1 hole on the bracket and can be held into place with the lock nut that comes with the bracket or with the antenna extension (E33705).