Non-contact free radar level sensing provides high accuracy measurement up to 10 m (33 ft)
Explore the features using the interactive model above.
One-piece housing eliminates ingress
A major contributor to instrument drift is moisture. The fully welded 316 stainless steel construction of the LW eliminates ingress and protects the electronics in washdown environments
Flexible mounting adapters
A variety of mounting adaptations are available to easily install the sensor into your system
Robust 80 GHz measuring system
Reliable non-contact level measurement of viscous media, in tanks with agitators/ spray balls, or steam condensate, the 80 GHz free radar can measure level of liquid media up to 10 m (33 ft) and accuracy down to +/- 2 mm (0.08 in)