LMT sanitary point level sensors
What if your level sensor for process control was immune to residue buildup, splashes and foam? With no moving parts, the LMT is more reliable than tuning fork sensors. Explore the features using the interactive model above.
What if your level sensor for process control was immune to residue buildup, splashes and foam? With no moving parts, the LMT is more reliable than tuning fork sensors. Explore the features using the interactive model above.
Industry standard M12 connector
Process values for medium and residue can be transmitted using IO-Link and standard M12 cordsets.
Process values for medium and residue can be transmitted using IO-Link and standard M12 cordsets.
All stainless steel body
Eliminate failure from shock, vibration and moisture ingress.
Eliminate failure from shock, vibration and moisture ingress.
Ignore residue buildup, splashes and foam
The high frequency capacitance technology allows the sensor to differentiate between actual product measurement versus false signals from buildup or foam.
The high frequency capacitance technology allows the sensor to differentiate between actual product measurement versus false signals from buildup or foam.
Adapter system provides application flexibility
All major sanitary process connections are available to adapt to your process.
All major sanitary process connections are available to adapt to your process.
Flush metal-to-PEEK sealing meets 3A and EHEDG requirements
Obstruction into the flow path is minimized and viscous media does not adhere to the smooth surface.
Obstruction into the flow path is minimized and viscous media does not adhere to the smooth surface.