Continuous level measurement outside non-metallic tanks
Simplify level control with the KQ10 family of sensors. Explore the features on the interactive model above.
Simplify level control with the KQ10 family of sensors. Explore the features on the interactive model above.
Visual indication of tank level at a glance
Bright LEDs show tank level even in less than ideal plant lighting conditions.
Bright LEDs show tank level even in less than ideal plant lighting conditions.
Secure mounting
Teeth on the sensor mate with teeth on the mounting bracket to ensure secure mounting.
Teeth on the sensor mate with teeth on the mounting bracket to ensure secure mounting.
Visual indication of switching outputs
Three independent outputs can be set for application flexibility.
Three independent outputs can be set for application flexibility.
16 capacitive sensors detect powders and liquids
Each segment has a corresponding LED. Highest accuracy is in the center 14 cells. There is a non-detection zone at the far ends of the unit.
Each segment has a corresponding LED. Highest accuracy is in the center 14 cells. There is a non-detection zone at the far ends of the unit.