io-key wireless IoT gateway
Simplify remote connectivity and access sensor process data from a secure cloud anytime, anywhere. Explore the features with this interactive model.
Simplify remote connectivity and access sensor process data from a secure cloud anytime, anywhere. Explore the features with this interactive model.
Standard M12 connection
Electrical power (24 VDC) connection is made with a standard A-coded M12 cordset.
Electrical power (24 VDC) connection is made with a standard A-coded M12 cordset.
Dual sensor connections
Use standard M12 male / female patchcord to connect two IO-Link devices. Maximum of 500 mA per port.
Use standard M12 male / female patchcord to connect two IO-Link devices. Maximum of 500 mA per port.
Integrated SIM card
Transfer data to a secure cloud via mobile network (NB-IoT or 2G cellular). Purchase data plan from ifm.
Transfer data to a secure cloud via mobile network (NB-IoT or 2G cellular). Purchase data plan from ifm.
Rugged IP65 housing
ABS housing is designed for challenging and remote industrial environments.
ABS housing is designed for challenging and remote industrial environments.
Digital outputs
Control processes with two digital outputs rated for 200 mA.
Control processes with two digital outputs rated for 200 mA.