What if you could reduce wire harness complexity?
ioControl is a centralized I/O module connected to the controller via CAN. It’s integrated two-color LED display provides the most important system messages. Explore features by selecting the points above.
ioControl is a centralized I/O module connected to the controller via CAN. It’s integrated two-color LED display provides the most important system messages. Explore features by selecting the points above.
Connection
Versions with standard 6-pin DEUTSCH or M12 available for easy and safe connection of sensors and actuators.
Versions with standard 6-pin DEUTSCH or M12 available for easy and safe connection of sensors and actuators.
Simple setup
Independent CODESYS programmable mini controller. Configure baud rate, node ID and other parameters via pushbutton, keyboard interface, and display.
Independent CODESYS programmable mini controller. Configure baud rate, node ID and other parameters via pushbutton, keyboard interface, and display.
Powerful
Dual Core processor calculates high-speed inputs and produces the values using CANopen and J1939 protocol.
Dual Core processor calculates high-speed inputs and produces the values using CANopen and J1939 protocol.
Flexible I/O configuration
Variants include 16 I/O points with analog, digital and resistive inputs and digital and current control PWM outputs.
Variants include 16 I/O points with analog, digital and resistive inputs and digital and current control PWM outputs.
Standard connection
CAN interface and power provided by AMP automotive centralized connector.
CAN interface and power provided by AMP automotive centralized connector.