K=1 sensing technology provides the same sensing range for all metal materials.
Explore the features using the interactive model above.
Explore the features using the interactive model above.
Multiple variants for application flexibility
Flush and non-flush versions in M8, M12, M18, and M30 stainless steel housings have extended sensing range to avoid mechanical damage.
Flush and non-flush versions in M8, M12, M18, and M30 stainless steel housings have extended sensing range to avoid mechanical damage.
Reliable sensing in challenging environments
The Kplus sensors feature a high switching frequency for high-speed targets and a wide temperature range of -40 to 185 °F.
The Kplus sensors feature a high switching frequency for high-speed targets and a wide temperature range of -40 to 185 °F.
Highly visible LED indication
4 yellow LEDs located around the base of the sensor provide at-a-glance indication of switching status.
4 yellow LEDs located around the base of the sensor provide at-a-glance indication of switching status.
Unique technology design
Two evaluation coils with known field strength detects all metals with identical sensing range. This technology also allows the sensors to ignore magnetic fields that can cause false triggers.
Two evaluation coils with known field strength detects all metals with identical sensing range. This technology also allows the sensors to ignore magnetic fields that can cause false triggers.