P|Prox precision displacement sensor measures absolute distance
Continuous measurement of distance to metal surfaces with extremely high accuracy, repeatability and sub-micron precision. Explore the features using the interactive model.
Continuous measurement of distance to target
Direct digital output of measured distance to a metallic surface in millimeters.
Best in class performance
Extremely high accuracy and unparalleled repeatability.
Operating status indication
Four bright yellow LEDs indicate switching status, IO-link connection, and other diagnostic information.