HMI controllers have an integrated PLC to display and control processes. Explore the features by clicking on the interactive model above.
Optical bonding
Provides optimal protection against moisture ingress, impacts, vibrations and extreme temperatures. Improves display readability even in bright factory installations.
Provides optimal protection against moisture ingress, impacts, vibrations and extreme temperatures. Improves display readability even in bright factory installations.
Touch screen
Multi-touch screen allows up to 5-finger detection for pinch / zoom functions, 2-finger start interlocks, etc. Impact of accidental touches can be minimized.
Multi-touch screen allows up to 5-finger detection for pinch / zoom functions, 2-finger start interlocks, etc. Impact of accidental touches can be minimized.
Datalogging capability
Log alarms, history, trends, etc. and provide CSV export ability for further analysis.
Log alarms, history, trends, etc. and provide CSV export ability for further analysis.
Fast boot up speed
Controller is up and ready to start in 6 seconds or less to minimize downtime.
Controller is up and ready to start in 6 seconds or less to minimize downtime.
Built-in PDF viewer
Access recipes, build instructions and other documents with the embedded PDF viewer.
Access recipes, build instructions and other documents with the embedded PDF viewer.
View HMI remotely on web browser
With the IP address of the HMI, you can view it remotely on any web browser. Know the status of your process at any time.
With the IP address of the HMI, you can view it remotely on any web browser. Know the status of your process at any time.
Environmental protection rating
Sealed die-cast aluminum powder-coated housing and M12 connectors provide high IP65 / IP67 rating and does not require panel mounting for protection.
Sealed die-cast aluminum powder-coated housing and M12 connectors provide high IP65 / IP67 rating and does not require panel mounting for protection.
Powerful 64-bit control electronics
Quad Core ARM Cortex with up to 1.2 GHz connectivity and up to 8 GB of memory to present high-resolution graphics.
Quad Core ARM Cortex with up to 1.2 GHz connectivity and up to 8 GB of memory to present high-resolution graphics.
Ethernet port for machine control
The HMI controllers currently support EtherNet/IP and Modbus TCP fieldbus interfaces for machine control at the shop floor level (OT).
The HMI controllers currently support EtherNet/IP and Modbus TCP fieldbus interfaces for machine control at the shop floor level (OT).
Ethernet port for communication to higher level systems
Using OPC UA, communicate on the IT level for data collection and analysis using systems such as AWS, Microsoft Azure, or ifm’s moneo platform.
Using OPC UA, communicate on the IT level for data collection and analysis using systems such as AWS, Microsoft Azure, or ifm’s moneo platform.
USB ports
Export data using flash USB storage or connect external USB devices such as a keyboard or mouse.
Export data using flash USB storage or connect external USB devices such as a keyboard or mouse.