ifm wiring solutions for welding applications
Designed and tested to stand up to the rigorous demands of welding and metal stamping applications. Explore the features using the interactive model above.
Designed and tested to stand up to the rigorous demands of welding and metal stamping applications. Explore the features using the interactive model above.
Multiple connector configurations available
Straight and right angle connectors, with and without high-visibility LEDs provide the best solutions for all of your applications.
Straight and right angle connectors, with and without high-visibility LEDs provide the best solutions for all of your applications.
High flex
Halogen-free weld-resistant coated PUR-jacketed cable is rated for over 3 million flex cycles.
Halogen-free weld-resistant coated PUR-jacketed cable is rated for over 3 million flex cycles.
Multiple sizes and pinouts available
ifm offers wiring solutions in variants of female, male, patchcords and splitters, 3-, 4- and 5-wire, M8 and M12, and 18 AWG configurations. Refer to the product pages for specific availability of each combination.
ifm offers wiring solutions in variants of female, male, patchcords and splitters, 3-, 4- and 5-wire, M8 and M12, and 18 AWG configurations. Refer to the product pages for specific availability of each combination.
"Lock-in-place" weld-resistant coated coupling nut and insert design
Ratcheting effect of the coupling nut resists high levels of shock and vibration. Special insert design acts as a mechanical end stop preventing damage to the Viton o-ring due to over-tightening.
Ratcheting effect of the coupling nut resists high levels of shock and vibration. Special insert design acts as a mechanical end stop preventing damage to the Viton o-ring due to over-tightening.
Cable lengths up to 80 m (260 ft)
Refer to the product pages for specific availability of each combination.
Refer to the product pages for specific availability of each combination.