ifm wiring solutions for washdown environments
Designed and tested to stand up to the harsh conditions and aggressive chemicals of food and beverage manufacturing plants. Explore the features using the interactive model above.
Designed and tested to stand up to the harsh conditions and aggressive chemicals of food and beverage manufacturing plants. Explore the features using the interactive model above.
Multiple connector configurations available
Straight and right angle connectors, with and without high-visibility LEDs provide the best solutions for all of your applications.
Straight and right angle connectors, with and without high-visibility LEDs provide the best solutions for all of your applications.
High flex
Halogen-free mPPE-jacketed cable is rated for over 1 million flex cycles.
Halogen-free mPPE-jacketed cable is rated for over 1 million flex cycles.
Multiple sizes and pinouts available
Ifm offers wiring solutions in female, male, patchcords, splitters and wirable connectors with 3-, 4-, and 5-pins in M8 and M12 sizes. Refer to the product pages for specific availability of each combination.
Ifm offers wiring solutions in female, male, patchcords, splitters and wirable connectors with 3-, 4-, and 5-pins in M8 and M12 sizes. Refer to the product pages for specific availability of each combination.
“Lock-in-place” 316 stainless steel coupling nut and insert design
Ratcheting effect of the coupling nut resists high levels of shock and vibration. Special insert design acts as a mechanical end stop preventing damage to the EPDM o-ring due to over-tightening.
Ratcheting effect of the coupling nut resists high levels of shock and vibration. Special insert design acts as a mechanical end stop preventing damage to the EPDM o-ring due to over-tightening.
Cable lengths up to 70 m (230 ft)
Refer to the product pages for specific availability of each combination.
Refer to the product pages for specific availability of each combination.