All-in-One HF systems -- simple, powerful and flexible
Antenna, evaluation unit and fieldbus are integrated into one compact housing for simple installation.
Explore the features using the interactive model above.
Antenna, evaluation unit and fieldbus are integrated into one compact housing for simple installation.
Explore the features using the interactive model above.
Adjustable M12 connections
Standard rotating M12 connectors for power and Ethernet simply wiring in tight spaces and provide two local configurable inputs/outputs.
Standard rotating M12 connectors for power and Ethernet simply wiring in tight spaces and provide two local configurable inputs/outputs.
Robust IP67 housing
Impact resistant PBT housing with IP67 rating for use in harsh environments eliminates the need for a control cabinet.
Impact resistant PBT housing with IP67 rating for use in harsh environments eliminates the need for a control cabinet.
Integrated antenna and controller with fieldbus
Dedicated internal controller and long range adjustable antenna processes and filters tag information for communication to all common fieldbus protocols. Read range up to 220 mm.
Dedicated internal controller and long range adjustable antenna processes and filters tag information for communication to all common fieldbus protocols. Read range up to 220 mm.
On-board web browser for configuration
Navigate to the device's IP address in a browser for access to all configuration options. No need for additional software.
Navigate to the device's IP address in a browser for access to all configuration options. No need for additional software.
Internal 10/100 Ethernet switch
Integrated Ethernet switch allows for simple installation and addition to existing controls infrastructure.
Integrated Ethernet switch allows for simple installation and addition to existing controls infrastructure.
Highly visible LEDs indicate signal strength
4 yellow LEDs clearly show the received signal strength of the tag within the field for quick visualization of tag readability.
4 yellow LEDs clearly show the received signal strength of the tag within the field for quick visualization of tag readability.