Field mountable power supplies - localization saves on energy loss and eliminates the need for control cabinets.
Explore the features using the interactive model above.
Reliable and hardened IP67 housing
Sealed metal housing protects against dust and water incursion, while offering impact resistance and the ability to eliminate control cabinets from your installation.
L-Code Supply connections for high amperage and less voltage loss
Provide 4 configurable channels of 24V power through two L-code cable connections while limiting voltage drop and power loss in your installation.
Proven 7/8" voltage supply connection
Keyed 7/8" connection ensures proper connection of voltage supply, every time.
Enhanced protection for output circuits through electronic fusing
Short circuits are reliably detected even with high line resistances through 4 independent configurable fuses. Fuses are reset and load diagnostics are monitored through dedicated pushbutton and LED display.
Simple 3-pushbutton programming for configurable circuits
Easily adjust the output voltage of the power supply and the current limit of each output channel. Local diagnostics are shown on a row of variable color LEDs for quick diagnostics in case of a fault.