Compact speed monitors
Positioned to sense a bolt head, cam, or other target on a rotating shaft, the DI series speed monitor generates an internal pulse each time the target passes. Counting the pulse train determines if the shaft speed is above or below the set point. Explore the features above.
Positioned to sense a bolt head, cam, or other target on a rotating shaft, the DI series speed monitor generates an internal pulse each time the target passes. Counting the pulse train determines if the shaft speed is above or below the set point. Explore the features above.
Variety of housing dimensions
Tubular M18 and M30 housings as well as cube style housing in both flush and nonflush versions ensure the perfect product for the application.
Tubular M18 and M30 housings as well as cube style housing in both flush and nonflush versions ensure the perfect product for the application.
Industry standard M12 connection with IO-Link
Easy parameter setting, digital process values and automatic device replacement are available via IO-Link.
Easy parameter setting, digital process values and automatic device replacement are available via IO-Link.
High visibility LEDs
LEDs provide at-a-glance status of the sensor in the application.
LEDs provide at-a-glance status of the sensor in the application.
Adjustable start-up delay
Startup delay avoids nuisance trips while the rotating equipment is coming up to speed. It is adjustable up to 30 s in steps of 100 mA.
Startup delay avoids nuisance trips while the rotating equipment is coming up to speed. It is adjustable up to 30 s in steps of 100 mA.