What if you could automate all work functions on your vehicle?
Modern vehicles and mobile machines require high-power control electronics to process many inputs and outputs. Explore PLC features by selecting the points above.
Modern vehicles and mobile machines require high-power control electronics to process many inputs and outputs. Explore PLC features by selecting the points above.
Foolproof
Coded automotive-style connectors provide confirmation of correct connection.
Coded automotive-style connectors provide confirmation of correct connection.
Safety PLC
Two independent programmable controllers allow for application flexibility in a single unit. One PLC has a SIL2 PLd safety rating for reliable operation in complex control functions.
Two independent programmable controllers allow for application flexibility in a single unit. One PLC has a SIL2 PLd safety rating for reliable operation in complex control functions.
Easy connection
Controllers use coded connectors for I/O and industry-standard M12 connectors for Ethernet and CAN.
Controllers use coded connectors for I/O and industry-standard M12 connectors for Ethernet and CAN.
Configuration
Multifunctional I/O with diagnostic capability. Set up inputs as digital, frequency, analog or resistance; set up outputs as digital, analog, H-bridge, and PMW-I up to 4A current control.
Multifunctional I/O with diagnostic capability. Set up inputs as digital, frequency, analog or resistance; set up outputs as digital, analog, H-bridge, and PMW-I up to 4A current control.
Troubleshooting
Built-in diagnostics for inputs and outputs for easy troubleshooting of sensors and valves. RGB status LEDs indicate the most important system messages.
Built-in diagnostics for inputs and outputs for easy troubleshooting of sensors and valves. RGB status LEDs indicate the most important system messages.
Environmental
Compact metal housing, IP67 protection rating, -40...85 °C temperature rating, and shock and vibration resistance certified.
Compact metal housing, IP67 protection rating, -40...85 °C temperature rating, and shock and vibration resistance certified.
Multiple interfaces
Two Ethernet ports and four CAN interfaces support CANopen, CANopen Safety and J1939.
Two Ethernet ports and four CAN interfaces support CANopen, CANopen Safety and J1939.
Easy programming
CODESYS programming provides for easy integration of control functions into the application program.
CODESYS programming provides for easy integration of control functions into the application program.