Fieldbus connection
RJ45 Ethernet to your favorite industrial protocols such as EIP, Profinet, Modbus TCP, EtherCat. 2x port for daisy chaining communication.
RJ45 Ethernet to your favorite industrial protocols such as EIP, Profinet, Modbus TCP, EtherCat. 2x port for daisy chaining communication.
Power connector
Total current of 3.9A are available UL Class 2 rated.
Total current of 3.9A are available UL Class 2 rated.
IIoT ethernet connection
Communicate with other systems such as SCADA, Historians, ERP, etc. Communicate via MQTT, HTTPS via JSON.
Communicate with other systems such as SCADA, Historians, ERP, etc. Communicate via MQTT, HTTPS via JSON.
Port A type IO-Link connectors
DataLine series master utilized standard IO-Link port A configurations. Pin 2 is always a digital input while Pin 4 can be configured as an IO-Link, digital input or, digital output (≤ 300mA).
DataLine series master utilized standard IO-Link port A configurations. Pin 2 is always a digital input while Pin 4 can be configured as an IO-Link, digital input or, digital output (≤ 300mA).
Removable terminals
Spring terminal types, removable terminals for easy device swap out.
Spring terminal types, removable terminals for easy device swap out.