Fieldbus connection
D-coded Ethernet M12 to your favorite industrial protocols such as EIP and ProfiNet. 2x port for daisy chaining communication.
D-coded Ethernet M12 to your favorite industrial protocols such as EIP and ProfiNet. 2x port for daisy chaining communication.
L-coded power connector
Compact, high current M12 design is a new standard for power connections.
Compact, high current M12 design is a new standard for power connections.
2nd L-coded power connection
Allows for daisy chaining power up to 16 A total.
Allows for daisy chaining power up to 16 A total.
PerformanceLine series A-type ports
Pin 2 is always a digital input. Pin 4 can be configured as IO-Link, digital input or digital output (DO < 2A).
Pin 2 is always a digital input. Pin 4 can be configured as IO-Link, digital input or digital output (DO < 2A).
PerformanceLine series B-type ports
Pin 2 is always a digital output (< 2A). Pin 4 can be configured as IO-Link, digital input or digital output (DO < 2A).
Pin 2 is always a digital output (< 2A). Pin 4 can be configured as IO-Link, digital input or digital output (DO < 2A).
4 or 8 port versions
Total current supply available for all input devices is 3.6A.
Total current supply available for all input devices is 3.6A.