Fieldbus connection
D-coded Ethernet M12 to your favorite industrial protocols such as EIP, ProfiNet, Modbus TCP, EtherCat. 2x port for daisy chaining communication.
D-coded Ethernet M12 to your favorite industrial protocols such as EIP, ProfiNet, Modbus TCP, EtherCat. 2x port for daisy chaining communication.
A-code power connector
Standard, low cost M12 connection. Total current of 3.9A are available. UL Class 2 rated.
Standard, low cost M12 connection. Total current of 3.9A are available. UL Class 2 rated.
IIoT Ethernet connection
Communicate with other systems such as SCADA, Historian, ERP, etc. Supports MQTT, HTTPS. and JSON.
Communicate with other systems such as SCADA, Historian, ERP, etc. Supports MQTT, HTTPS. and JSON.
DataLine series uses standard A-type ports
Pin 2 is always a digital input. Pin 4 can be configured as IO-Link, digital input or digital output (DO <300 mA).
Pin 2 is always a digital input. Pin 4 can be configured as IO-Link, digital input or digital output (DO <300 mA).
Protection for all environments
Available in IP67 for industrial automation environments as well as IP69K for washdown environments.
Available in IP67 for industrial automation environments as well as IP69K for washdown environments.
4 or 8 port versions
Total current supply available for all input devices is 3.6A.
Total current supply available for all input devices is 3.6A.