O6D laser distance measurement
A powerful solution for detecting any target color from black to white. A unique time-of-flight distance measurement sensing principle provides performance on steep angles up to 3 meters of range. Explore the features using the interactive model above.
Easy teach pushbuttons
Out ON and Out OFF pushbuttons make it easy to teach a target. Simply place the target where you want, press the Out ON button, remove the target, press the Out OFF button and you are done.
Dual LEDs
Green and yellow LEDs indicate operating power and status. The black transparent cover maximizes contrast, so the LEDs are highly visible from any angle.
Quick disconnect
Industry standard 4-pin M8 metal connector.
Unique and powerful sensing engine
Time-of-flight technology coupled with excess gain feature that results in true color independence in the application. Black, white or metal targets all produce the same results. Steep mounting angles are no problem, with a sensing range of up to 3 meters.
Compact housing for small spaces
The powerful performance of the O6D is achieved in a small sensor housing. The sensor can be installed in to very small spaces on the machine.