Enhanced accuracy and efficiency
IO-Link's pure digital signal improves
accuracy and resolution compared to traditional analog systems, ensuring precise measurements. One
IO-Link sensor can replace multiple devices by transmitting various process values over a single
wire, simplifying your setup.
Simplified setup and maintenance
Bi-directional
digital communication enables rapid commissioning of field modules and IO-Link devices by simply
uploading a configuration file, saving valuable time. "Point of issue" diagnostics provide
location-based insights directly on your system, allowing for quick identification and resolution of
issues.
Seamless device management
Effortlessly maintain your machines with
automatic device replacement and verification, enabling end users to easily swap parts and ensure
continuous operation.
Secure wireless connection to sensors, masters, and connected devices.
What if you could access parameters, process values, and sensor diagnostics right
from the palm of your hand at the machine level?
ifm’s Bluetooth plug and the
moneo|blue app enable easy sensor replacement and parameterization without the need for a
laptop or computer.
Visualize process values for all devices connected to the same IO-Link
master, enhancing your ability to monitor and manage your system seamlessly.
moneo|configureis a free software platform that enables the simultaneous updating and configuration of all connected ifm masters and any supplemental IO-Link devices.
With moneo|configure, you can configure and commission any number of
connected ifm masters and IO-Link devices with a single click.
The platform provides a visualization of process values and available parameters, which helps
streamline troubleshooting and commissioning.
High resolution temperature data via IO-Link
Achieve precise 0.01K
resolution for accurate temperature measurements, surpassing traditional analog
systems.
Simplify setup and comissioning
Eliminate wiring errors and protect
electronics from thermal stress with flexible, simplified installation. M12 quick disconnects
streamline power and output connections, reducing setup time and complexity.
Easy signal
conversion
Directly connect ifm’s RTD series to the TP plug, converting resistance
signals to IO-Link or analog outputs.
Custom calibration
Automatically adjust
sensor settings or fine-tune with IO-Link for precise calibration and optimal performance.
A gateway, or bridge, between smart IO-Link enabled devices and your control
system.
The DataLine master is the best choice for data collection and future-proofing your
machine with IIoT capability.
What if you could reduce machine complexity, increase capability, and save both
time and costs?
ifm’s field-mountable IP67/IP69k IO-Link masters leverage existing
communication in many sensors to increase accuracy, reduce build time, and minimize the number of
required devices.
Effortless integration with PLCs and flexible communication options
Our
IO-Link masters seamlessly integrate with most common PLCs, enabling quick setup and reliable
communication. For added flexibility, we offer a range of fieldbus communication options, making it
easy to adapt to diverse systems and meet specific automation needs. This compatibility ensures
smooth data exchange and enhances efficiency across various industrial environments.