Media type
Select
Water
Glycol
Oils (7…68 mm²/s)
Food Oils (30…68 mm²/s)
Line size
Select
1/2" (DN15)
3/4" (DN20)
1" (DN25)
1 1/4" (DN32)
1 1/2" (DN40)
2" (DN50)
2 1/2" (DN65)
3" (DN80)
4" (DN100)
Process connection
Select
Threaded
Sanitary Clamp
Flange
Accuracy: ± (1% MW + 0.5% MEW)
Repeatability: ± (0.2% MEW)
SU Inline family
Flow range
Flow rate
Unit
gpm
lpm
Results
Calc
Accuracy
Repeatability