Battery-operated vehicles produce zero emissions as they do not use a combustion engine. Communication protocols like CAN and Ethernet can be used to read battery management data, control electric drives, and transmit information to the inverters. Street sweepers play a vital role in keeping our roads clean and safe while also improving air and water quality. Real-time information access enables operators to maximize efficiency while monitoring the overall health and functionality of the street sweeper. Identifying potential issues before they become major problems is crucial to ensuring the continued safe and efficient operation of the vehicle.
With a traditional diesel engine, it is possible to communicate with the electronic engine using SAE J1939. This allows for the collection of data from both the engine and the body of the vehicle to determine the health of the machine and avoid potential issues. By monitoring the sweeping mechanism, vacuum system, and water system on the street sweeper, it is possible to improve the process settings for the vehicle, leading to safer and more efficient operation.
Features
ifm's 3D mobile camera system enables machines to react to an obstacle before your driver sees it, automatically halt the vehicle when an object enters its path, and improve the speed of operation by avoiding collisions when approaching other vehicles.
- Reliable data provision via Ethernet UDP
- Fast response time with time-of-flight technology
- Suited for use in mobile machines
- Compact and robust housing
- Long sensing range up to 35 m