X

Cooling tower

Efficiently reject heat with evaporative cooling


Cooling towers are commonly used to reject waste heat into the atmosphere using water and evaporation. Servers are cooled by various methods, and the rejected heat is transferred to the cooling tower for dissipation.

ifm solutions can help you:

  • Improve the performance of your cooling tower with continuous real-time monitoring and predictive maintenance technologies
  • Boost your sustainability by removing inefficiencies with advanced sensors for temperature, pressure, and flow monitoring
  • Build and deploy cooling towers faster with simplified wiring and plug-and-work sensors.

Stay ahead of potential issues, maintain operational stability, and prevent costly downtime with ifm's innovative devices.


X

Dry cooler

Sustainable heat rejection with no resource consumption


Dry coolers are a common method for rejecting waste heat into the atmosphere through air-to-air or liquid-to-air heat exchange, eliminating the need for water or chemicals.

ifm solutions can help you:

  • Improve the performance of your dry cooler with robust sensors and predictive maintenance capabilities.
  • Boost your sustainability by removing inefficiencies through sufficient air circulation and ambient temperature control.
  • Build and deploy dry coolers faster with simplified wiring and plug-and-work sensors.

Discover how ifm's innovative devices can revolutionize your thermal management approach, ensuring reliability and efficiency in even the most demanding environments.


X

Direct-to-chip cooling

Liquid cooling with direct contact


As server heat loads rise due to AI, efficient cooling methods are essential. Liquid cooling, which is more effective than air, is becoming increasingly popular in data centers. Coolant Distribution Units (CDUs) manage coolant distribution and heat rejection, forming the backbone of this cooling approach.

ifm solutions can help you:

  • Build CDUs faster
  • Deploy CDUs more quickly
  • Improve performance and efficiency of your CDUs


X

Immersion cooling

Liquid cooling with total server submersion


Immersion cooling is an innovative new method where servers are fully submerged in a special fluid. Immersion tanks use a Coolant Distribution Unit (CDU) to circulate the fluid and remove heat.

ifm solutions can help you:

  • Build immersion tanks and CDUs faster
  • Deploy immersion tanks and CDUs more quickly
  • Improve performance and efficiency of your Immersion Tanks and CDUs