适用托盘规格
PDS专为检测双进叉口托盘而设计。托盘归类为垫块式或纵梁式托盘。可对默认设置(如图所示)进行调整,满足其他尺寸要求。
Block Pallet
Pocket width:
0.24 – 0.44m
(9.4 – 17.3”)
PDS has successfully detected all of the following 2-pocket pallet geometries/types:
Pocket width:
0.4 – 0.49m
(15.7 – 19.3”)
Block width:
0.05 – 0.25m
(2 – 9.8”)
Stringer width:
0.01 – 0.06m
(0.4 – 2.4”)
Stringer Pallet
Wood Block
Reversible
Double Sided
Plywood Stringer
Wood Stringer
2-Way
PECO
CHEP
Single Face Stringer
GMA Style 4-Way
Plastic
IGPS
Nestable Plastic
垫块式托盘
进叉口宽度:
0.24 – 0.44m
(9.4 – 17.3”)
PDS可成功检测以下所有规格/类型的双进叉口托盘:
进叉口宽度:
0.4 – 0.49m
(15.7 – 19.3”)
垫块宽度:
0.05 – 0.25m
(2 – 9.8”)
纵梁宽度:
0.01 – 0.06m
(0.4 – 2.4”)
纵梁式托盘
垫块式木托盘
可倒置托盘
双侧托盘
纵梁式三合板托盘
纵梁式木托盘
双向托盘
PECO
CHEP
单面纵梁式托盘
GMA式四向托盘
塑料托盘
IGPS
可套叠塑料托盘