Choose lenstype and operating distance to get field of view size.


Adjust operating distance:

35 mm

1000 mm

Current input: mm

cam-img
scale-graphic

0

0

0


Results:
Wide angle lens
Standard lens
Telephoto lens

Operating distance [mm]:
1
2
3

Field of view size [mm]:
4
5
6

Pixel size [mm]:
7
8
9

Modul size [mm]:
minimum | optimum
1D
2D
7
7
8
7
9
7

Communication interface, type of light:
EtherNet, red light

EtherNet, infrared light

PROFINET, red light

PROFINET, infrared light
1D-Barcode

1D-Barcode (module size)
minimum 1 pixel
optimum 2 pixels

2D-Barcode

2D-Code (module size)
minimum ≥ 2 x 2 pixels
optimum ≥ 4 x 4 pixels