Choose lenstype and operating distance to get field of view size.


Adjust operating distance:

35 mm

5000 mm

Current input: mm

cam-img
scale-graphic

0

0

0


Results:
Wide angle lens
Standard lens
Telephoto lens

Operating distance [mm]:
1
2
3

Field of view size [mm]:
4
5
6

Pixel size [mm]:
7
8
9


Connector: / Communication interface: / Type of light:
8 pol A-coded / EtherNet / RGB-W

8 pol A-coded / EtherNet / infrared light

5 pol L-coded / ProfiNet / RGB-W

5 pol L-coded / ProfiNet / infrared light

5 pol A-coded / ProfiNet / RGB-W

5 pol A-coded / ProfiNet / infrared light