You probably do not come from: Bulgaria.  If necessary, change to: United States
  1. Homepage
  2. Our vibration sensors with IO-Link technology

The first sensors for vibration monitoring with IO-Link

Vibration sensors with IO-Link technology

The vibration sensor of the VV family is a real-time vibration sensor specifically designed to monitor industrial machines under difficult operating conditions. The type VV sensor can detect and alert you to problems before they affect your production availability. The IO-Link technology simplifies the setup and automates monitoring using the industrial Ethernet network of your plant.

The monitoring is realised for four categories of machine failure: impact, fatigue, friction and temperature.

With the vibration sensor VV you increase the equipment availability, decrease the maintenance costs and ensure the quality of the machine.