You probably do not come from: Bulgaria.  If necessary, change to: United States
  1. Homepage
  2. IO-Link benefits
  3. Product selection

Product selection IO-Link: masters, devices and accessories

Which IO-Link master is best for which application?

  1. Would you like to use a daisy chain for voltage supply to be able to operate actuators up to 2 A? Then opt for the PerformanceLine masters with L-coded M12 connection technology.
  2. Do you need an IO-Link master that allows you to easily transfer sensor values to both the PLC and the IT world? Then the DataLine masters with IIoT port are the best choice.
  3. Are you looking for a compact IO-Link master with integrated fieldbus interface in the control cabinet? Then choose the CabinetLine masters.
 

PerformanceLine

AL14xx

DataLine

AL13xx

StandardLine

AL11xx

CabinetLine

AL19xx

Daisy Chain Power + fieldbus Fieldbus Fieldbus Fieldbus
Power

M12 L-code

16A (US)

16A (UA)

M12 A-code

3.9A (US)

 

M12 A-code

3.9A (US)

 

Combicon terminals

3.9A (US)

 

Fieldbus

PROFINET, EtherNet/IP

 

PROFINET, EtherNet/IP,

EtherCAT, Modbus TCP

PROFINET, EtherNet/IP

 

PROFINET, EtherNet/IP,

EtherCAT, Modbus TCP

IIoT port - HTTP(S), JSON, MQTT - HTTP(S), JSON, MQTT
Output power 2A 300 mA 300 mA 300 mA
Current limitation per port (adjustable) per master per master per master
Current measurement yes no no no
Type 8-port master

4x B-port

4x A-port

8x A-port

 

8x A-port

 

8x A-port

 

Type 4-port master 4x B-port 4x A-port 4x A-port -
Protection rating

IP 67

 

IP 67 (orange)

IP 69K (grey)

IP 67 (orange)

IP 69K (grey)

IP 20

 

Material

Plugs/sockets

Nickel-plated brass

Nickel-plated brass (orange)

Stainless steel (grey)

Nickel-plated brass (orange)

Stainless steel (grey)

PA

 

PerformanceLine

IO-Link master, for sensors and 2 A actuators, power supply via daisy chain using L-coded M12 connection technology.

DataLine

IO-Link master for sensors to easily transfer values to the PLC and to the IT world.

StandardLine

IO-Link master for sensors to transfer values only to the PLC.

IO-Link product range

Many of our process and position sensors have IO-Link on board!

Discover our wide range of IO-Link masters and IO-Link devices.