1. Homepage
  2. Products
  3. E12461

Connecting cable with socket

ADOGH040MSS0003H04

E12461

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

Download
Technische Details
Application
Application microbe-resistant
Oil resistant yes
UV resistant yes
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Protection class II
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -40...90
Ambient temperature (moving) [°C] -15...70
Protection IP 65; IP 67
Mechanical data
Weight [g] 134
Dimensions [mm] 15 x 15 x 43
Materials housing: TPU black; Sealing: FKM
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 8 x cable diameter
bending radius for fixed installation min. 4 x cable diameter
Remarks
Remarks
resistant to high mechanical stress
Pack quantity 1 pcs.
Electrical connection
Cable: 3 m, PUR, Halogen-free, black, Ø 5.8 mm; twisted pairs; 2 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, straight; Locking: brass, nickel-plated; Tightening torque: 0.7...0.9 Nm
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E12461-00 — 14.08.2015 —