You probably do not come from: Bulgaria.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Identification systems
  4. Optical identification
  5. Panel PC

1D/2D code readers - Panel PC

  • For adjusting and monitoring vision sensors
  • 12.1" touch-screen display with a resolution of 1024 x 768 pixels
  • Compact and robust housing
  • Preinstalled ifm software on Windows XP EmbeddedTM operating system
  • Large variety of interfaces

1D/2D code readers - Panel PC

Panel PC

The Touch Panel PC is an industrially compatible small computer with a touch screen. The device ensures configuration, set-up and monitoring of object recognition sensors, 3D sensors, code readers and RFID readers.
The 12.1" touch-screen has a resolution of 1024 x 768 pixels. Windows XP EmbeddedTM has been installed as operating system, besides the ifm user software, for the vision sensors.
A power consumption of only 32 watts combined with a fan-less design form a sound basis for a continuous use of the display. When installed in the control panel the front face of the plastic housing has a protection rating of IP 64.