1. Homepage
  2. Products
  3. IO-Link
  4. IO-Link process sensors
  5. Compact pressure sensors for pneumatics

IO-Link - Compact pressure sensors for pneumatics

  • Reliable monitoring of the system pressure in pneumatics and in compressed air systems
  • Can be used for relative pressure or differential pressure measurement
  • Clearly visible slanted LED display
  • Red/green display for clear identification of the acceptable range
  • Pressure range -1...1 bar or -1...10 bar

IO-Link - Compact pressure sensors for pneumatics



Compact pressure sensors for pneumatics

The PQ series pressure sensors are designed to monitor system pressure in pneumatic and compressed-air networks of machines and plants. The sensors can be used for both relative and differential pressure measurement. This makes them particularly suited for monitoring of filters for soiling or clogging.
The measuring cell is insensitive to liquids or deposits that might occur in the system. It is overload protected and highly accurate.
A 4-digit LED display, which can be seen from a distance and easily read, and two pushbuttons allow easy set-up, maintenance and operation of the sensor. The display can be switched from the indication of "red" to an alternating indication of "red - green". So, switching states can be highlighted or an independent colour window can be created.
Sensors with analogue output can also be configured via IO-Link, e.g. using a USB interface. The LINERECORDER SENSOR software is used to visualise, transfer and archive parameter sets.